OBS BRKT 221 D5/8IN PA
10309775
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Heavy Duty Guide Rail Bracket With Eyebolt Made of Polyamide with Nickel Plated Steel Threaded Knob and Stainless Steel Hardware. 5/8 Inch Rod Diameter