OBS BRKT 223 D1/2IN SS KNOB
10309251
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 1/2 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.93
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Heavy Duty Stainless Steel Bracket with Polyamide Knob. 1/2 Inch Rod Diameter. Sanitary Design. High Temperature and Corrosion Resistant