OBS BRKT 223N D5/8IN SS NUT
10309372
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.84
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Heavy Duty Stainless Steel Bracket with Nut. 5/8 Inch Rod Diameter. Sanitary Design. High Temperature and Corrosion Resistant