OBS BRKT 223 D5/8IN SS KNOB
10309672
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.94
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Heavy Duty Stainless Steel Bracket with Polyamide Knob. 5/8 Inch Rod Diameter. Sanitary Design. High Temperature and Corrosion Resistant