OBS ADJ ROD 232 D5/8X24IN 3/8-16IN SS LA
10309275
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 17.00
- Net Weight: 1.44
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 232 With A Diameter of 5/8 Inch, 3/8-16 Inch Thread, and a Length of 24 Inches In Stainless Steel Laser Etched