OBS ADJ ROD 232 D5/8X10IN 5/16-18IN SS
10309417
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 19.00
- Net Weight: 0.60
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 232 With A Diameter of 5/8 Inch, 5/16-18 Inch Thread, and a Length of 10 Inches In Stainless Steel