OBS ADJ ROD 232J D5/8X4IN 3/8-16IN SS
10309216
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 17.00
- Net Weight: 0.24
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod Jointed 232 With A Diameter of 5/8 Inch, 3/8-16 Inch Thread, and a Length of 4 Inches In Stainless Steel