OBS ADJ ROD 232J D5/8X8IN 5/16-18IN SS
10309813
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 19.00
- Net Weight: 0.48
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod Jointed 232 With A Diameter of 5/8 Inch, 5/16-18 Inch Thread, and a Length of 8 Inches In Stainless Steel