CHN GUIDE 244 PROF 40X3MM ULF L60M COIL
10350013
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 24.00
- Length: 48.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Chain Guide Flat Profile ULF™ Polyethylene (Metric) 60 Meters Long, 40mm Wide x 3mm High