OBS BRKT 253N D5/8IN SS EYELET AND NUT
10309293
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Bracket with Eyelet and Nut - 253N. Stainless Steel Bracket and Hardware. 5/8 Inch Rod Diameter. Rod Not Included