OBS BRKT 253B D5/8IN SS BOLT
10309312
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Bracket with Hex Head Bolt - 253B. Stainless Steel Bracket and Hardware. 5/8 Inch Rod Diameter. Rod Not Included