OBS CHN GUIDE 261 J-PROF W20XT3MM ULFL40
10350046
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 24.00
- Length: 48.00
- Net Weight: 0.14
- Unit of Dimension: IN
- Weight unit: KG
- Width: 48.00
J-Leg Profile ULF™ Polyethylene (Metric) 40 Meters Long, 20mm Wide x 10mm High, 3mm in Thickness. Clips onto 1/8 Inch, 11 or 12 Gauge Flat Bar