OBS SIDE BRKT 305 D1-1/2IN PIPE
10309853
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Height: 6.00
- Length: 6.00
- Net Weight: 0.71
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Side Post Mount. 1-1/2 Inch Pipe Size. Reinforced Polyamide Material with Stainless Steel Hardware.