G-RAIL 346 HALF ROUND UH 3M
10324367
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 12.00
- Length: 12.00
- Net Weight: 0.67
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Guide Rail - Aluminum and UHMWPE, 3 Meters (9.84 Feet) Length. Anozied Aluminum with UHMWPE Material, White in Color. 110 Milimeter (4.33 Inch) Minimum Curvature Radius.