CHN GUIDE 367 FLAT ULF SS L10FT
10350061
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 24.00
- Length: 48.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Chain Guide Profile - 367 in ULF™ Material. Reddish-brown in Color. 10 Feet Long, 1.57 Inches Top Surface Area (Width), 0.39 Inch Thickness