CTG BAR 369

10101276 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.19
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Connecting Bar Made of Zinc Plated Steel. 7.09 Inches Length (180mm). Fits M8 Bolts.
QTY