MTG BLOCK 371 M8

10101811 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Chain Guide Profiles
  • Height: 12.00
  • Length: 12.00
  • Unit of Dimension: IN
  • Width: 12.00
Chain Guide Mounting Block. 5/16-18 Inch or M8 Bolt Size. Reinforced Polyamide Material. 0.59 Inches Height, 0.66 Inches Width, 0.79 Inches Length
QTY