TRAN PLT 4707/5997 SHORT PA BK
10069161
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 12.00
- Length: 12.00
- Net Weight: 0.26
- Plate Length (in): 7.5 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Transfer Comb for 4707 & 5997 Chains. 6 Inches Wide By 7.5 Inches Long With 2.5 Inch Mounting Plate. Comb Only (No Hardware)