TRAN PLT 4707/5997 LONG PA BK
10075632
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 12.00
- Length: 12.00
- Net Weight: 0.33
- Plate Length (in): 8.5 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Transfer Comb for 4707 & 5997 Chains. 6 Inches Wide By 8.5 Inches Long With 3.5 Inch Mounting Plate. Comb Only (No Hardware)