R-GUI 557 2DIA 2S1H POM WH 40X8MM 0.498M

10106493 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 1.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Center Roller Guide - 19.63 Inches Length. Frame acetal (POM) Material Black in Color, Rollers acetal (POM) Material White in Color. Fits M Profile
QTY