CTG JOINT 563 D50.8X50.8MM PA
10106693
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Connecting Joints
- Height: 12.00
- Length: 12.00
- Net Weight: 1.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Connecting Joint Made of Reinforced Polyamide Material with Stainless Steel Hardware. 2 Inch Pipe and Tube Size.