DIV-MODULE 570 2DIA POM WH 2S1H 40X8MM

10107281 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Center Roller Guide Divider Module. Separation Block and Frame 5.15 Inch Length. Frame in Black Acetal (POM), Rollers in White Acetal (POM) Material, and Separation Block in Black Polyethylene.
QTY