R-GUI 580 2DIA 1S1H POM WH40X10MM 0.371M

10109641 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.55
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Roller Side Guide - 14.63 Inches Length. Frame acetal (POM) Material Black in Color, Rollers acetal (POM) Material White in Color. Fits M Profile.
QTY