TRAN PLT DTS-C 5997

10073051 MFG #: Rexnord
$0.00 /
  • Chain Accessory Category: Transfer Comb
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Transfer Comb DTS®-C for 4707 & 5997 Chains. 6 Inches Wide By 9 Inches Long. Comb Only (No Hardware)
QTY