TRAN PLT KIT 5997 HD LONG PA ENG NO-RIB
10131499
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 12.00
- Length: 12.00
- Net Weight: 0.47
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Transfer Comb Kit for 4707 & 5997 Chains. 6 Inches Wide By 7.95 Inches Long With 4.4 Inch Mounting Plate. Supplied With Slot Caps and Imperial Hardware