TRAN PLT KIT 5997 RETR SHORT PBT MET
10131943
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 1.25
- Length: 8.88
- Net Weight: 0.69
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Transfer Comb Kit for 4707 & 5997 Chains. 6 Inches Wide By 9.75 Inches Long With 7 Inch Mounting Plate. Supplied With Slot Caps and Metric Hardware