OBS CROSS CLAMP 620 D5/8INXD5/8IN PA
10309492
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Connecting Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.15
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Cross Block. Body in Acetal (POM) Material, Stainless Steel 1/4-20 Inch Bolts and Nickel Plated Brass Nuts. For Horizontal or Vertical Adjustment. Connects Two Round Rods at 90 Degree Angle. Rod A 5/8 Inch Diameter and Rod B 5/8 Inch Diameter. Rods not included.