OBS CROSS CLAMP 621SNK D5/8INXD5/8IN SS
10308980
MFG #: Rexnord
$0.00
/
- Material: Stainless
- Conveyor Component Category: Connecting Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Stainless Steel Cross Blocks, 1 Knob, 1 Nut, For One Side Adjustment. Stainless Steel Body, Knob Made of Polyamide with Brass Insert. Stainless Steel Hardware. Rod A 5/8 Inch Diameter with Rod B 5/8 Inch Diameter. Rods not included