OBS CROSS CLAMP 621SNK D1/2INXD1/2IN SS
10309244
MFG #: Rexnord
$0.00
/
- Material: Stainless
- Conveyor Component Category: Connecting Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Stainless Steel Cross Blocks, 1 Knob, 1 Nut, For One Side Adjustment. Stainless Steel Body, Knob Made of Polyamide with Brass Insert. Stainless Steel Hardware. Rod A 1/2 Inch Diameter with Rod B 1/2 Inch Diameter. Rods not included