OBS CROSS CLAMP 621NK D1/2INXD5/8IN PA

10309551 MFG #: Rexnord
$0.00 /
  • Material: Polyamide
  • Conveyor Component Category: Connecting Clamps
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Heavy Duty Cross Block, 1 Knobs, 1 Nut. Body and Knobs in Polyamide Material, Knob with Brass Insert. For One Sided Adjustment. Rod A 1/2 Inch Diameter and Rod B 5/8 Inch Diameter. Rods not included.
QTY