OBS CROSS CLAMP 621NN D5/8INXD5/8IN PA
10309652
MFG #: Rexnord
$0.00
/
- Material: Polyamide
- Conveyor Component Category: Connecting Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Heavy Duty Cross Block, 2 Nuts. Body and Knobs in Polyamide Material, Knob with Brass Insert. For Permanent Positioning. Rod A 5/8 Inch Diameter and Rod B 5/8 Inch Diameter. Rods not included.