OBS ROD MOUNT 641-K D5/8IN KNOB
10308974
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 4.00
- Unit of Dimension: IN
- Width: 4.00
Rod Mount with Knob - 641-K. 5/8 Inch Diameter Rod. Stainless Steel Mount with Knob in Polyamide Material, Lane Dividing Application/Usage. Rod can be set at any angle.