OBS ROD MOUNT 641T-R D1/2IN RCT

10309150 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Diameter (in): 1/2 in
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Rod Mount with Rachet Handle - 641T-R. 1/2 Inch Diameter Rod. Stainless Steel Mount with Ratchet Handle in Polyamide Material, Lane Dividing Application/Usage. Positioning Tabs Lock Rod at 90 Degrees
QTY