OBS ROD MOUNT 641-N D1/2IN NUT
10309534
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 4.00
- Unit of Dimension: IN
- Width: 4.00
Rod Mount with Nut - 641-N. 1/2 Inch Diameter Rod. Stainless Steel Mount and Hardware, Lane Dividing Application/Usage. Rod can be set at any angle.