CROSS CLAMP 732 D12X16MM 1/2X5/8IN Q-SET
10138978
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Connecting Clamps
- Height: 40.00
- Length: 105.00
- Net Weight: 0.19
- Unit of Dimension: MM
- Weight unit: KG
- Width: 40.00
Cross Block with Quick-Set Feature. Vertical Diameter 1/2 Inch and Horizontal Diameter 5/8 Inch. Clamps and Knobs in Polyamide Material, Stainless Steel Eyebolts