TRAN PLT COMB 8507 SHORT PA BK
10071813
MFG #: Rexnord
$0.00
/
- Chain Accessory Category: Transfer Comb
- Height: 12.00
- Length: 12.00
- Net Weight: 0.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Transfer Comb for 8507 Chains. 6 Inches Wide By 4.5 Inches Long With 2.25 Inch Mounting Plate. Comb Only (No Hardware)