TRAN PLT KIT 8507 LONG

10131492 MFG #: Rexnord
$0.00 /
  • Chain Accessory Category: Transfer Comb
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Transfer Comb Kit for 8507 Chains. 6 Inches Wide By 7.5 Inches Long With 4.25 Inch Mounting Plate. Supplied With Slot Caps and Imperial Hardware
QTY