SEP-BLOCK 852 1S1H POM

10199584 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 23.00
  • Length: 100.00
  • Net Weight: 0.22
  • Unit of Dimension: MM
  • Weight unit: LB
  • Width: 46.00
Roller Guide Separation Block - 852. 3.94 Inches Length, 1.80 Inches Height. Acetal (POM) Material, White in Color. One Sided
QTY