SEP-BLOCK 854 2S1H POM
10199587
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 27.00
- Length: 110.00
- Net Weight: 0.23
- Unit of Dimension: MM
- Weight unit: LB
- Width: 46.00
Roller Guide Separation Block - 852. 3.94 Inches Length, 1.80 Inches Height. Acetal (POM) Material, White in Color. Two Sided