OBS CHN GUIDE J288 J-PROF W2.88IN UH 10F
10324406
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 4.00
- Length: 121.00
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
J-Leg Profile in UHMWPE Material. 10 Feet Long, 2.88 Inches Top Surface Area (Width), 0.19 Inch Thickness. Clips Onto 1/8 Inch, 11 or 12 Guage Flat Bar