OBS CHN GUIDE JEL081 J-PROF W1.25IN UH 2
10324409
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 4.00
- Length: 141.00
- Net Weight: 0.75
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
J-Leg Profile in UHMWPE Material. 20 Feet Long, 0.94 Inches Top Surface Area (Width), 0.31 Inch Thickness. Clips Onto 1/8 Inch, 11 or 12 Guage Flat Bar