OBS CHN GUIDE JL137 J-PROF W1.25IN UH 20
10324411
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 4.00
- Length: 141.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
J-Leg Profile in UHMWPE Material. 20 Feet Long, 1.5 Inches Top Surface Area (Width), 0.25 Inch Thickness. Clips Onto 1/8 Inch, 11 or 12 Guage Flat Bar