OBS CHN GUIDE JS3 J-PROF W1.25IN UH 10FT
10324412
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 4.00
- Length: 121.00
- Net Weight: 0.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
J-Leg Profile in UHMWPE Material. 10 Feet Long, 0.75 Inches Top Surface Area (Width), 0.13 Inch Thickness. Clips Onto 1/8 Inch, 11 or 12 Guage Flat Bar with 0.19 Clip Area Space