CHN GUIDE 825 J-PROF 24X3MM ULF L40M
10350068
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 24.00
- Length: 48.00
- Net Weight: 0.14
- Unit of Dimension: IN
- Weight unit: KG
- Width: 48.00
J-Leg Profile ULF™ Polyethylene (Metric) 40 Meters Long, 24mm in Total Width x 13mm High, 3mm in Thickness. Clips onto 1/8 Inch, 11 or 12 Gauge Flat Bar