METAL-PROF 537 SS 40X8MM L3209MM
10324491
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 128.00
- Net Weight: 1.83
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
M Profile for Roller Guides - 126.34 Inches Length, 1.57 Inches Height. Austenitic Stainless Steel Material. Minimum Curvature Ratio: 19.68 Inches