OBS CHN GUIDE P813F UH 10FT
10324436
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 4.00
- Length: 121.00
- Net Weight: 0.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
UHMWPE Extrusion 10 Feet Long, 0.81 Inches Wide, Flat Contact Area Surface. To be used with Aluminum Extrusion Support Guide with Part Numbers 10309224 and 10324213.