R-MODULE PEARL PE WH L121MM OLD
10030003
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 10.00
- Length: 121.00
- Net Weight: 0.08
- Unit of Dimension: MM
- Weight unit: LB
- Width: 50.00
Pearl™ Roller Side Guide Module - 4.76 Inches Inches Length. Rollers in Polyethylene Material White In Color, Frame and Pins in Acetal (POM) Material.