R-MODULE PEARL PE GY L121MM OLD

10030112 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 10.00
  • Length: 121.00
  • Net Weight: 0.08
  • Unit of Dimension: MM
  • Weight unit: LB
  • Width: 50.00
Pearl™ Roller Side Guide Module - 4.76 Inches Inches Length. Rollers in Polyethylene Material Brown In Color, Frame and Pins in Acetal (POM) Material.
QTY