OBS SPLICE SLEEVE L3IN SS

10309133 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Clamps
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.07
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Splice Sleeve. 3 Inches Length, 0.83 Inches Height. Austenitic Stainless Steel.
QTY