OBS G-RAIL SSF FLAT WH 14GA L12FT SPL

10324438 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 145.00
  • Net Weight: 0.45
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Flat Guide Rail. 12 Feet Long. 0.67 Inch High and Wide. UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY